IESNA:LM-63-2002
[TEST]P1062213
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-83)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/7/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125RDR-H850D930-X4F0-XX-UDD-SVL-W
[LUMINAIRE]DEFINE 5 WHITE REGRESSED DIRECT RECESSED HOUSING WITH SILVER STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1037
TILT=NONE
1 -1 1 37 5 1 1 0.390833 4 0
1 1 23.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
716 709.9 692.4 668 639.1 606.4 572.2 534.9 496.1 457.3
417 375.9 334.8 293.7 251.8 211.5 169.7 128.6 92.8 71.5
62.4 54 47.2 39.6 33.5 27.4 22.1 18.3 15.2 12.9
10.7 9.1 7.6 6.1 4.6 3 0
716 716.7 701.5 678.7 652.1 621.6 588.9 554.7 515.9 478.6
439.8 399.5 359.1 319.6 278.5 238.2 198.6 158.3 120.2 86.7
67 57.1 49.5 42.6 35 28.9 23.6 19 16 15.2
14.5 13.7 11.4 9.1 7.6 6.8 0
716 712.2 701.5 685.5 665 639.9 612.5 582.8 550.9 516.6
482.4 446.6 410.1 373.6 337.1 300.5 264.8 229 194 158.3
125.5 94.3 69.2 54.8 48.7 43.4 38 32 26.6 21.3
17.5 14.5 12.2 9.9 9.1 7.6 0
716 712.2 706.8 698.5 686.3 669.6 650.5 628.5 602.6 575.2
547.8 519.7 489.2 458 426.8 394.9 362.9 331 299.8 267.8
238.2 210.8 181.1 152.2 125.5 98.9 73 51.7 35.8 25.9
18.3 14.5 11.4 9.9 8.4 6.8 0
716 712.2 712.9 707.6 698.5 687.8 674.9 658.2 639.1 618.6
596.5 572.2 547.8 522 495.3 468.7 442.1 413.2 384.2 356.1
328.7 299 268.6 237.4 206.2 171.2 137.7 105.8 74.6 47.2
22.8 12.9 10.7 8.4 6.1 4.6 0
